Publish your products
A2A Heat Exchanger - Standard (indoor unit) VN-M 800 1000 HE(1)
TOSHIBA

A2A Heat Exchanger - Standard (indoor unit) VN-M 800 1000 HE(1)

TOTAL ENTHALPY HEAT EXCHANGER (SENSITIVE + LATENT) FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE

Heat exchange battery in resinated paper. External casing In galvanized steel sheet covered with an insulating thermo-acoustic mattress. N 2 Centrifugal fans (supply and extract) with electric motor directly coupled to 3 speeds. Possibility of choosing 2 ventilation speeds for each of the 2 fans. Free cooling (ventilation only mode, without recovery) by means of a by-pass damper integrated in the machine. Function directly selectable from the appropriate wire control NRC-01HE.

Specification
  • Technical details:

    - Available sizes:  150 - 250 - 350 - 500 - 650 - 800 - 1000 - 1500 - 2000 m3/h air flow

    - Matching with outdoor unit VRF 

    - They can operate stand-alone

    Standard air to air heat exchanger. Use exhaust air to pre-condition the incoming air, thus reducing the cooling or heating load and the overall size of the required air conditioning system.

Technical specification
  • Unique ref.a2a-heat-exch-800-1000
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-04-15
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Heat Exchanger
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat exchangers
  • UNSPSC code40101802
  • OmniClass Number23-27 23 00
  • OmniClass TitleHeat Exchangers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit