Publish your products
Standard hi-wall (indoor unit) MMK-AP 007 009 012 015 018 024 3H(P)1-E1
TOSHIBA

Standard hi-wall (indoor unit) MMK-AP 007 009 012 015 018 024 3H(P)1-E1

INDOOR HI-WALL UNIT, STANDARD TYPE, WITH AND WITHOUT PMV VALVE FOR THE VRF  SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R-410A REFRIGERANT,
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side in order to preserve the functioning of the electronic expansion valve and reduce noise.
Recirculation grille positioned in the central part.
Fan directly coupled to a single-phase five-speed induction motor, with electrical protection by means of a thermal switch.
Washable and regenerative fiber filter.
In the event of a power failure of the machine, the system will continue to operate 
and indicates the error.
The specific PMV valve must be added to the machine (for models MMK-AP_HP1-E1)
Wireless remote control included.


Specification
  • Technical features:
    - Available sizes: 0.8, 1, 1.25, 1.7, 2, 2.5 HP (from 2.2 to 7.1 kW)
    - Flexible of connection
    - 3 different refrigerator lines: from upper side, from back side and machine right side
    - Avaible with or without PMV kit

Technical specification
  • Unique ref.parete-standard-vrf-73-243
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2018-04-03
  • Edition number1
  • Height (mm)320
  • Width (mm)1050
  • Depth (mm)228
Related
  • Material mainAluminum
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit