Publish your products
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening
Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening

    Ultra Louvered™ Privacy - Aluminum Louvered Privacy Screening

    Strong. Beautiful. Low Maintenance. Privacy with a Breezy Airflow An Aluminum Privacy Fence with a Lifetime Limited Warranty.

    This beautiful low-maintenance louvered privacy screening is manufactured with Ultrum™ alloy, with a minimum strength of 35,000 psi. Ultra Louvered™ Privacy panels are as strong as steel, but will never rust.

    Privacy with Strength
    Ultra Louvered™ Privacy aluminum louvered privacy screening features strength and durability that you just can't get from typical vinyl or wood systems. This ideal privacy panel allows for plenty of airflow, and is designed for residential, commercial or industrial applications to contain or shield air conditioning equipment, dumpsters, pipes, and electrical systems. Ultra Louvered™ Privacy screening won't rack and wobble. It is made to last for years and years without the worry of ongoing maintenance.

    Specification
      • Super Low-Maintenance Aluminum
      • Never Needs Painting
      • Won't Rust, Rot, Crack or Peel
      • Lifetime Limited Warranty
      Height4' to 6'
      ColorTextured Black | Textured Bronze | Textured Khaki | Textured White | Silver
      Standard FeaturesLow-Maintenance Aluminum | Never Needs Painting | Won't Rust, Rot, Crack or Peel | Lifetime Limited Warranty
      Panel Size6' wide
    Technical specification
    • Unique ref.ultra-louvered-privacy-aluminum-louvered-privacy-screening
    • Product familyFencing
    • Product groupPrivacy Fencing
    • TypeObject (single object)
    • Date of publishing2024-12-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 19 21
    • OmniClass TitlePanel Fences

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States