Publish your products
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels
Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels

    Ultra Vinyl™ Privacy - Aluminum+Vinyl Privacy Panels

    Strong. Beautiful. Low Maintenance. An Aluminum Privacy Fence with a Lifetime Limited Warranty.

    This beautiful new low-maintenance privacy fence combines the strength of extruded aluminum top, middle and bottom rails to be combined with rich solid or variegated-color vinyl panel inserts.

    Privacy with Strength
    Privacy with strength Ultra Vinyl™ Privacy - Aluminum+Vinyl privacy screening features strength and durability that you just can't get from a typical vinyl or wood railing systems. The ideal privacy panel for a residential, commercial or industrial application, to contain or shield air conditioning equipment, dumpsters, pipes, and electrical systems. Ultra Vinyl™ Privacy screening won't rack and wobble. Its is designed to last for years and years without the worry of ongoing maintenance.

    Specification
      • Super Low-Maintenance Aluminum
      • Never Needs Painting
      • Won't Rust, Rot, Crack or Peel
      • Lifetime Limited Warranty
      Height6'
      ColorGloss Black | Textured Black | Gloss Bronze | Textured Bronze | Textured Khaki | Gloss White | Textured White | Silver
      Newel/Post Size3" | 4"
      Standard FeaturesSuper Low-Maintenance Aluminum | Never Needs Painting | Won't Rust, Rot, Crack or Peel | Lifetime Limited Warranty
      Panel Size8' wide
    Technical specification
    • Unique ref.ultra-vinyl-privacy-aluminum-vinyl-privacy-panels
    • Product familyFencing
    • Product groupPrivacy Fencing
    • TypeObject (single object)
    • Date of publishing2024-12-20
    • Edition number1
    Related
    • Material mainVinyl
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 19 21
    • OmniClass TitlePanel Fences

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States