Publish your products
Mirror Cabinet Fryken 600, single finish
Mirror Cabinet Fryken 600, single finish
Mirror Cabinet Fryken 600, single finish
Mirror Cabinet Fryken 600, single finish
Mirror Cabinet Fryken 600, single finish

    Mirror Cabinet Fryken 600, single finish

    Mirror Cabinet Fryken 600 mm with double-sided mirror doors and two movable glass shelves. The mirror cabinet is prepared for electrical installation in the roof. Lighting in the bottom LED 7.5W. 230V electrical outlet and magnetic strip included. A magnifying mirror for optional placement is included. Energy class A ++. Protection class IP44. Color temperature 3000K. Dimmable.

    Specification
    • 5256100U 5256170U 5256186U 5256190U 5256191U Mirror Cabinet Fryken 600 mm with double-sided mirror doors and two movable glass shelves. The mirror cabinet is prepared for electrical installation in the roof. Lighting in the bottom LED 7.5W. 230V electrical outlet and magnetic strip included. A magnifying mirror for optional placement is included. Energy class A ++. Protection class IP44. Color temperature 3000K. Dimmable.

    Technical specification
    • Unique ref.Mirror-Cabinet-Fryken-600-single-finish
    • Product familyVedum
    • Product groupMirror Cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)737
    • Width (mm)600
    • Depth (mm)150
    Related
    • Material mainMirror Glass
    • Material secondaryChipboard
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit