Publish your products
Mirror Cabinet Viken 400, single finish
Mirror Cabinet Viken 400, single finish
Mirror Cabinet Viken 400, single finish
Mirror Cabinet Viken 400, single finish
Mirror Cabinet Viken 400, single finish

    Mirror Cabinet Viken 400, single finish

    Mirror Cabinet Viken 400 mm with one double-sided mirror door and two movable glass shelves.

    Specification
    • 52551001 52551001U 52551002 52551002U 52551181 52551181U 52551182 52551182U 52551191 52551191U 52551192 52551192U 52551901 52551901U 52551902 52551902U 52551911 52551911U 52551912 52551912U Mirror Cabinet Viken 400 mm with one double-sided mirror door and two movable glass shelves.

    Technical specification
    • Unique ref.Mirror-Cabinet-Viken-400-single-finish
    • Product familyVedum
    • Product groupMirror Cabinet
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (mm)737
    • Width (mm)400
    • Depth (mm)150
    Related
    • Material mainMirror Glass
    • Material secondaryChipboard
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units

    Region availability

    Europe
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit