Publish your products
VEKA Matrix 70 Double Doorset
VEKA Matrix 70 Double Doorset
    VEKA

    VEKA Matrix 70 Double Doorset

    5.0 out of 5 stars5.0(5 reviews)
    Double doors suit many different house styles & can be personalised with different glazing options for a different look & feel dependent on property style. Features include five chambers for additional strength & rigidity and improved thermal performance.
    Specification
    • Maximum sash size 1122mm x 2122mm (w x h) M70 chamfered system A wide range of compatible hardware and furniture options available Alternative beads available in sloped or sculptured designs Glazing beads available with co-extruded PVC nitrile gaskets An ideal window for all applications, available in a full range of styles and sizes Five chambered profile Available in white, wood grain and coloured finishes PVC and aluminium low threshold options
    Technical specification
    • Unique ref.VEKA_M70_Double_Doorset_001
    • Product familyM70 Doors
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2016-06-15
    • Edition number1
    Links
    Related
    • Material mainPVC
    • Material secondaryPlastic
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 15 00
    • CSI MasterFormat 2014 TitlePlastic Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Ireland
    Jersey
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit