Publish your products
Entice® HP+ Glass Entrance System
Entice® HP+ Glass Entrance System
Entice® HP+ Glass Entrance System

    Entice® HP+ Glass Entrance System

    4.9 out of 5 stars4.9(9 reviews)

    The Pinnacle of Aesthetics and Performance

    The Entice HP+ Glass Entrance System introduces engineering advancements that surpass industry standards in aesthetics and performance. Monumental glass doors spanning 10 feet tall and 4 feet wide can be specified with ultra-narrow 1-5/8" door stiles to convey a grand entrance and heavy-glass visuals.

    As an AAMA CW Performance Class rated system with 1" insulated glass and a distinct full perimeter seal, Entice HP+ offers year-round, all-weather performance that asserts its status as a next-generation glass entrance. Structural enhancements have also given greater design pressure capacities.

    Specification
    • AESTHETICS

      • Ultra-narrow 1-5/8" door stiles
      • Slim 2-7/8" system depth
      • No glass stop break lines
      • Max door height: 10' recommended
      • Max door width: 4' recommended
      • Handle hardware mounts onto insulating glass
      • Premium cladding in customizable finishes

      PERFORMANCE

      • U-factor as low as 0.37
      • AAMA CW Performance Class rating
      • Thermally broken stiles, jambs, and thresholds
      • Full perimeter seal
      • 1" insulation glass
      • Tested to 1,000,000 cycles
      • Offset continuous geared hinge (760 lb rated)
      • Design Pressure of 30 psf (4' x 10' door)
      • Air infiltration: 0.16 cfm/ft² @1.57 psf

      Keywords: Commercial glass door, commercial entrance, commercial glass, commercial glass entrance, commercial entry, glass entry way, glass entry door, glass doors, glass door

    Technical specification
    • Unique ref.entice-hp-glass-entrance-system
    • Product familyDoors
    • Product groupThermal Doors
    • TypeObject (single object)
    • Date of publishing2024-01-18
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 23 11
    • OmniClass TitleSwinging All Glass Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit