Publish your products
Vibia-Plusminus-6205_ul-certificate
Vibia-Plusminus-6205_ul-certificate
Vibia-Plusminus-6205_ul-certificate
Vibia-Plusminus-6205_ul-certificate
Vibia-Plusminus-6205_ul-certificate
    Vibia

    Vibia-Plusminus-6205_ul-certificate

    Plusminus is a versatile lighting system that takes the concept of the light rail to a new level. The conductive textile ribbon at its core allows for free placement of the luminaires and the creation of unique light solutions on the spot. This accent light luminaire emphasizes objects or architectural elements with intensive cones of light. Luminance contrasts attract the eye and bring the illuminated objects into the foreground. The light output is directed towards the object or architectural element and not towards the person, in order to avoid glare.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.Vibia-Plusminus-6205_ul-certificate
    • Product familyLighting
    • Product groupPlusminus
    • TypeObject (single object)
    • Date of publishing2022-11-18
    • Edition number1
    • Height (inches)4.5
    • Width (inches)4
    • Depth (inches)4
    Related
    • Material mainAluminum
    • Material secondaryPolycarbonate
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)1.12
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit