Publish your products
IFP9850 - 98” ViewBoard® 4K Ultra HD Interactive Flat Panel
IFP9850 - 98” ViewBoard® 4K Ultra HD Interactive Flat Panel
    ViewSonic

    IFP9850 - 98” ViewBoard® 4K Ultra HD Interactive Flat Panel

    Featuring 4K Ultra HD resolution and an advanced, next-generation touchscreen, the ViewSonic® ViewBoard® IFP9850 delivers incredible collaborative capabilities for 21st century boardrooms and classrooms. With integrated myViewBoard® annotation software and ViewBoard Cast streaming software, content creation and sharing has never been easier. What’s more, this ENERGY STAR certified display delivers optional slot-in PC capability for more computing-intensive interactive applications. In addition, integrated USB-C provides quick and easy one-wire connectivity. A VESA-compatible design allows for installation on a wall mount, or on an optional trolley cart for more flexible installation in classrooms and meeting rooms.

    Enhanced Touchscreen Performance

    Thanks to ViewSonic ultra-fine touch technology, this interactive display delivers an ultra-smooth, natural handwriting experience. 20-point touch allows multiple users to simultaneously write or draw on the display’s surface using styluses or their fingers, or both at the same time. Dual-tip pen support allows users to simultaneously write or draw with two different colors.*

    *Available in Whiteboard for Windows and Android only.

    myViewBoard™ Digital Whiteboarding Solution

    myViewBoard digital whiteboarding software combines enterprise-level security with cloud-based portability and annotation tools to enhance the way your team connects and collaborates. Convenient features include secure single sign-on to your favorite cloud drives, easy conversion of common office files, QR code sharing, and much more.

    ViewBoard Cast Content Sharing Software

    ViewBoard Cast enables content streaming from mobile devices onto a ViewSonic display over wireless or cable networks. Multiple users can simultaneously annotate content (such as documents, cloud files, multimedia, etc.) on their devices in real time, and then stream and share that content onto the ViewSonic display. Multi-screen casting allows up to nine client screens to be shown on the ViewSonic display. Popular platforms such as Windows, Mac, iOS-Airplay, Android, and Chrome are supported.

    SmartPort USB™

    The ViewSonic SmartPort USB function allows devices to be plugged into any video source on the display, while still providing simultaneous access to the display’s front-facing USB ports.

    Android 9

    Android 9 provides enhanced graphics and an HTML engine for a better video and browsing experience.

    4K Ultra HD

    Displaying more than 8 million pixels with a high pixel density, this Ultra HD 3840x2160 monitor delivers the ultimate in image detail and clarity for stunning, lifelike images. In addition, with 4x more pixels than Full HD resolution, this Ultra HD monitor displays more content to maximize productivity.

    Versatile Connectivity

    An HDMI output, multiple HDMI inputs, and multiple USB ports deliver versatile connectivity to diversified storage devices, peripherals, and high-definition electronics for enhanced convenience and flexibility.

    Specification
    • UPC766907012880
      Display TypeLCD
      Screen Size98
      Viewable Area (in.)97.5
      Light SourceLED
      Display Resolution3840 x 2160
      Aspect Ratio16:9
      Static Contrast Ratio1,200:1
      Backlight Life (Hours)50,000
      Brightness350 cd/m2
      Response Time (Typical GTG)8ms
      Viewing Angles178º horizontal, 178º vertical
      Panel SurfaceAnti-glare 7H tempered glass
      Ethernet LAN(10/100/1000M) (USB Type-C 10/100, Android & PC 10/100/1000)
      OSEmbedded ViewBoard OS
      Media Player TypeSlot-in PC
      GPUArm Mali-G52 MC2
      CPUMStsr MT9950, A73*4, 64bit (FW 32bits)
      CPU Processor Speed1.8GHz
      Memory4GB
      Storage32GB
      Built-in SoftwareAndroid 9
      Internal Speakers16W (x2)
      HDMI 2.0 In3
      HDMI Out1
      VGA1
      3.5mm Audio In1
      3.5mm Audio Out1
      SPDIF Audio Out1
      USB 3.03
      USB 2.02
      Slot-in PC Slot1
      USB B Touch Port2
      RS2321
      Ethernet LAN (RJ45)1
      WIFI Module Slot1
      Intel® OPS Slot In (80-pin)1
      Voltage100-240 VAC
      Consumption (typical)192.5W
      Stand-by<.5W
      Temperature32-104º F (0 - 40º C)
      Humidity (non-condensing)10-90%
      Touch TechnologySlim IR
      Touch PointsWindows: 20, Android: 20
      Tip DetectionDual tips, 3mm and 8mm
      Net (lbs)228.4
      Gross (lbs)293.7
      Net (kg)103.6
      Gross (kg)133.2
      Packaging (in.)97.8 x 58.8 x 14.8
      Physical (in.)88.4 x 52.1 x 3.6
      Packaging (mm)2483 x 1493 x 376
      Physical (mm)2245 x 1323 x 91
      VESA Compatible800 x 600 mm
      Warranty3-year limited warranty on parts, labor and backlight, onsite warranty
      Recycle/DisposalPlease dispose of in accordance with local, state or federal laws.
      Package Contents10ft power cord, Remote control with AAA battery, 10ft touch USB cable, Stylus x 2, Quick Start Guide + Compliance statement, RS232 adapter, Clamp x 5, Camera Plate, Screw x 8 (camera 2+2, wall mount 4), 10ft HDMI cable, Typc-C cable (data & power)
      RegulationsFCC, cTUVus, EPET, ES8, LBL, CE, CB
    Technical specification
    • Unique ref.Viewsonic_ifp9850-4
    • Product familyElectronics
    • Product groupViewBoard Interactive Flat Panel
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (inches)46.1
    • Width (inches)77.2
    • Depth (inches)3.1
    Related
    • Weight Net (Lbs)140.4
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States