Publish your products
IFP110 - 110" 4K ViewBoard Interactive Display with Integrated Microphone and USB-C
IFP110 - 110" 4K ViewBoard Interactive Display with Integrated Microphone and USB-C
IFP110 - 110" 4K ViewBoard Interactive Display with Integrated Microphone and USB-C
    ViewSonic

    IFP110 - 110" 4K ViewBoard Interactive Display with Integrated Microphone and USB-C

    The ViewSonic® ViewBoard® IFP110 interactive display boasts a massive 110” touchscreen with 4K Ultra HD resolution, making it one of the largest and most immersive displays on the market. Perfect as an interactive video wall for large-scale presentations in museums, showrooms and training centers, this 5’x8’ screen is equivalent to four 55” touch displays in a 2x2 video wall layout – but offers a much simpler set up with reduced calibration and maintenance costs. What’s more, with integrated ViewSonic TeamOne™ collaboration software and vCast™ streaming software, content creation and sharing has never been easier. In addition, integrated USB-C provides quick and easy one-wire connectivity, while a VESA-compatible design delivers flexible installation options for wall mounting or mobile cart use.

    Specification
      • Massive Screen: A 110" 4K touch display is ideal as a large-scale interactive video wall
      • ADVANCED TOUCH: Up to 40-point multi-touch lets users write on the display with their fingers and included stylus
      • Simpler Setup and Maintenance: 5’x8’ screen is equivalent to four 55” touch displays in a 2x2 video wall layout – but offers a much simpler set up with reduced calibration and maintenance costs.
      • TeamOne Collaboration on a Grand Scale: ViewSonic TeamOne™ software transforms this massive 110” touchscreen into an infinite digital whiteboard.
      • REMOTE MANAGEMENT: Schedule updates and monitor device status with the built-in ViewSonic Manager™ software
      • Secure NFC: Unlock the ViewBoard interactive display with an NFC card for instant access to your personalized settings and accounts.​
    Technical specification
    • Unique ref.viewsonic-ifp110
    • Product familyUltra Wide Displays
    • Product groupIFPUW
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States