Publish your products
MetalSpaces - ShadeScapes Shade Structure
MetalSpaces - ShadeScapes Shade Structure
MetalSpaces - ShadeScapes Shade Structure

    MetalSpaces - ShadeScapes Shade Structure

    ShadeScapes Shade Structure

    Freestanding architectural canopies for plazas, courtyards, and outdoor amenity spaces, engineered for comfort, durability, and visual presence. 

    Engineered sun control and shade systems: sunshades, fins, and freestanding shade structures

    Specification
    • Square, Rectangular, Round Shape

      Material

      Aluminum: 1/8”, 3/16” & 1/4”, Stainless Steel: 14GA, Steel: 14GA , 11GA

      Finish

      Aluminum: Powder Coat, PVDF, Stainless Steel: Brushed Satin, Steel: Powder Coat, Weathered, Mill

      Framing Material

      Steel columns and Steel beams

      Size: 10' x 10', 16' x 20' or 12.00 / 16.00

      Framing Finish

      Zinc Primer and Powder Coat, Red Oxide Primer

      Size: Varies per project specific engineering

      Panel Material: HSS Steel

      PVDF is available as an upgrade

    Technical specification
    • Unique ref.shade-structure
    • Product familyMetal Panel Systems
    • Product groupMetalSpaces
    • TypeBuilding Material
    • Date of publishing2023-12-06
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit