Publish your products
MetalSpaces - ShadeScapes Sun Control Systems
MetalSpaces - ShadeScapes Sun Control Systems
MetalSpaces - ShadeScapes Sun Control Systems
MetalSpaces - ShadeScapes Sun Control Systems
MetalSpaces - ShadeScapes Sun Control Systems

    MetalSpaces - ShadeScapes Sun Control Systems

    Shade Systems Engineered for Comfort and Endurance

    Building-attached sun control engineered for facade integration — Brow Type horizontal sunshades, Vertical Type fins, and Shadow Box window surrounds — delivering solar performance and design impact across exterior envelopes.

    Specification
    • Sun Control System Type

      Brow (Type B)
      Standard Dimensions: 12 x 36 up to 24 x 72, various standard dimensions
      Panel Material: Aluminum 1/8"
      Finish: Powder Coat (AAMA 2604) $², PVDF (AAMA 2605)¹ $$

      Vertical (Type V) 
      Standard Dimensions: 12 x 42 up to 24 x 114, various standard dimensions
      Panel Material: Steel 14 Ga, Steel 11 Ga
      Finish: Zinc Rich Primer + Powder Coat, Mill Finish (paint by others)

      Shadow Box (Type SB)
      Standard Dimensions: 60" x 48 up to 120" x 120", various standard dimensions
      Panel Material: Aluminum 1/4"
      Finish: Powder Coat (AAMA 2604) $², PVDF (AAMA 2605)¹ $$

      (1) Available as an Upgrade
      (2) $ to $$$: Indicates finish type comparative cost.

    Technical specification
    • Unique ref.sun-control-systems
    • Product familyMetal Panel Systems
    • Product groupMetalSpaces
    • TypeBuilding Material
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States