Publish your products
MetalSpaces - WallScapes Landscape Screen & Fence
MetalSpaces - WallScapes Landscape Screen & Fence
MetalSpaces - WallScapes Landscape Screen & Fence
MetalSpaces - WallScapes Landscape Screen & Fence
MetalSpaces - WallScapes Landscape Screen & Fence

    MetalSpaces - WallScapes Landscape Screen & Fence

    Architectural Screening. Designed for the Outdoors.

    A turnkey screen and fence system that brings architectural design to landscapes, perimeters, and outdoor amenity spaces. Landscape Screen and Fence pairs the full MetalSpaces pattern library with engineered, freestanding structural support — delivering privacy, definition, and design impact that elevates any exterior environment.

    Specification
    • Post
      Dimensions: 3 W x 3 H
      Panel Material: Pregalvanized Steel 1/8" Thk.
      Finish: Zinc Rich Primer + Powder Coat, Mill Finish (paint by others)

      In-Line Panels (between posts)
      Dimensions: 44 W x 44 H, 44 W x 68 H, 44 W x 92 H
      Panel Material: Aluminum 1/8", Aluminum 3/16", Aluminum 1/4", Stainless Steel 14 Ga, Steel 14 Ga, Steel 11 Ga
      Finish: Powder Coat (AAMA 2604) $², PVDF (AAMA 2605)¹ $$

      Surface Panels

      Dimensions: 48 W x 44 H, 48 W x 68 H, 48 W x 92 H
      Panel Material: Aluminum 1/8", Aluminum 3/16", Aluminum 1/4", Stainless Steel 14 Ga, Steel 14 Ga, Steel 11 Ga
      Finish: Brushed Satin, Zinc Rich Primer + Powder Coat, Mill Finish (paint by others)

    Technical specification
    • Unique ref.wallscapes-landscape-screen-fence
    • Product familyMetal Panel Systems
    • Product groupMetalSpaces
    • TypeBuilding Material
    • Date of publishing2026-06-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States