Publish your products
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate
FoldSmart Bi Folding Speedgate

    FoldSmart Bi Folding Speedgate

    The FoldSmart Bi Folding Speedgate is designed for everyday use in a wide variety of applications. Built on the proven mechanical elements of the PDXT, the FoldSmart achieves a perfect balance of reliability and cost effectiveness. Built in battery backup and 24 programmable features ensures a user friendly solution.

    Specification
    • Features

      • Unlimited head room
      • Energy efficient
      • Cost effective
      • Minimal footprint
      • Variable frequency drive

      Applications

      • Parkades
      • Storage facilities
      • Commercial/industrial applications

      Options

      • Tailgate detection and anti-tailgate
      • Traffic lights (bi-directional)
      • Internal battery backup
      • Pedestals
      • Strobe light
      • Detection loops
      • Cold-weather kit

      Technical Specifications

      Technical DataFoldSmart Bi Folding Speedgate Specifications
      Max Height10'
      Max Width30'
      Opening Speed8 seconds
      FinishHot dip galvanized, Powder coat options
      Power RequirementsVoltage 115-230 V, Frequency 50/60 HZ, Current 15 AMP dedicated circuits, Single Phase
      Hydraulic OptionNo
      Battery Back-upStandard

      Listed to UL 325 (class 1, 2, 3 & 4)

    Technical specification
    • Unique ref.foldsmart-bi-folding-speedgate
    • Product familySecurity Gates
    • Product groupBi Folding Gates
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    North America
    Canada
    United States