Publish your products
Straight flight staircase, level tread, railing, intermediate rail
Weland AB

Straight flight staircase, level tread, railing, intermediate rail

4.2 out of 5 stars4.2(10 reviews)

Weland manufactures stable, safe, and easy-to-install high quality straight flight staircases. The staircases are made from steel and feature only a small number of main components. Both stair treads and railings are available in a number of different designs, but stair treads are usually made of grating with a safety front edge.

Specification
  • Width: 400-2000 (in 100 mm intervals up to 1800 mm) Other width: 2000 mm
    Stair tread made from TH6-S grating with safety nose, mesh width: c/c 34 x 75 mm
    Handrail and baluster: Steel tube Ø 42 mm
    Follower: Steel tube Ø 28 mm
    Railing height: 1100 mm
    All material is hot-dip galvanised

Technical specification
  • Unique ref.st-stair_last_step_floor_level_in
  • Product familyStraight stairs
  • Product groupEscape and industry
  • TypeObject (single object)
  • Date of publishing2019-04-17
  • Edition number2
Related
  • Material mainHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
  • Uniclass 2015 CodeEF_35_10
  • Uniclass 2015 DescriptionStairs
  • CSI MasterFormat 2014 Code05 51 00
  • CSI MasterFormat 2014 TitleMetal Stairs
  • OmniClass Number23-17 23 17
  • OmniClass TitleStairs

Region availability

Europe
Denmark
Finland
Germany
Iceland
Norway
Sweden