Publish your products
Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*
Wilkins

Wilkins 350 (350G, 350OSY, 350OSYG) Double Check Backflow Preventer, 2-1/2" to 12", Lead-Free*

Zurn Wilkins 350. The Double Check Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1015, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Backflow Pre-vention Assembly shall be a ZURN WILKINS Model 350.

Compliance:

  • Massachusetts Approved, 
  • NSF 61,
  • NSF 372, 
  • UL® Listed, 
  • USC Approved, 
  • FM ® Approved

Features:

  • Short lay-length for small space installation
  • Reliable performance and improved flow characteristics from patented Compound Check
  • Available in flanged, grooved, or grooved x flanged end connections for installation versatility
  • No threads or taps in body or cover, eliminating exposure to corrosion
  • Single access cover reduces maintenance down time

Keywords: Double Check Backflow Preventer, Wilkins 350, hazard protection, check valve, Backflow Prevention Assembly, shut-off valve, dual check valve assembly, irrigation double check valve

Model : 350, 350G, 350OSY, 350OSYG

Technical specification
  • Unique ref.zurn-350
  • Product familyBackflow Preventers
  • Product groupDouble Check Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)14
  • Width (inches)11
  • Depth (inches)31
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)155
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States