Publish your products
Wilkins 375 Reduced Pressure Principle Backflow Preventer, 1/2" to 2"
Wilkins

Wilkins 375 Reduced Pressure Principle Backflow Preventer, 1/2" to 2"

Designed for installation on irrigation water lines to protect against both backsiphonage and backpressure of contaminated water into the potable water supply. Assembly shall provide protection where a potential health hazard exists. For non-potable applications only.

Compliance:

  • ASSE® Listed 1013
  • cUPC® Listed
  • CSA® Certified B64.4
  • AWWA Compliant C511
    • Approved by the Foundation for Cross Connection Control and Hydraulic
    Research at the University of Southern California

Features:

  • EZSwap® Pressure Vessel is removable for easy access and added convenience
  • Flush Tool (FLUSH) provides easy line flushing, saving up to 15 minutes per installation
  • Durable UV resistant reinforced nylon EZSwap Pressure Vessel resists corrosion and mineral build-up to better withstand harsh conditions
  • Minimal bronze construction acts as theft deterrent
  • High pressure rating of 175 psi
  • ASSE listed 1013 and IAPMO listed
  • CSA Certified B64.4
Specification
  • The Reduced Pressure Principle Backflow Preventer shall be ASSE® Listed 1013, rated to 180°F and supplied with full port ball valves. The main body shall be Nylon and the seat disc elastomers shall be silicone. If installed indoors, the installation shall be supplied with an air gap adapter. For non-potable applications only. The Reduced Pressure Principle Backflow Preventer shall be a WILKINS Model 375.

    keywords: Backflow Preventers,Lead-Free Products,Zurn Wilkins Water Control,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Irrigation,Architectural/Aesthetics,Development,Civil,Transportation,Correctional/Institutional,Fire Protection,Food Service,Industrial/Processing Plant,Light Commercial,Residential Multi-Family,Residential/Light Commercial,Sports Complex/Recreational Center,Waterworks,Reduced Pressure Principle Assembly,Zurn Wilkins Backflow Preventers,Lead-Free Law Compliance,MasterSpec,Retrofit and Replacement,Water Conservation,Zurn Wilkins,,75,5

Technical specification
  • Unique ref.zurn-375sm
  • Product familyBackflow Preventers
  • Product groupReduced Pressure Principle Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainNylon
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States