Publish your products
Wilkins ZW209BP Pressure Reducing Valve with low flow bypass
Wilkins

Wilkins ZW209BP Pressure Reducing Valve with low flow bypass

The Pressure Reducing Valve shall be a diaphragm actuated, pilot controlled valve. The main valve body shall be ductile iron ASTM A 536. The stem of the basic valve shall be guided top and bottom. The diaphragm shall not be used as a seating sur- face. All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control shall be field adjustable from 15 psi to 150 psi. The valve shall be certified to NSF/ANSI Standard 61. The Pressure Reducing Valve with by-pass shall be a ZURN WILKINS Model ZW209BP

Compliance:

  • MassachusettsMAapproved
  • NSFStandard61
  • NSFStandard372
  • C530
  • UL listed

Features:

  • Blue Epoxy Coated, FDA Approved
  • Pilot Assembly: “Wye” Type Strainer, Opening Speed Control (sizes 1 1/4" - 4")
  • ANSI Class 150 Flanges
  • Copper Tubing and Brass Fittings
  • Low-Flow By-Pass Valves: 1/2" PRXL (sizes 1 1/4" - 3) 3/4" NR3XL (size 4")

Keywords: Presure Reducing Valve, Low Flow Pressure Reducing, Pressure Regulator Valve, Zurn Pressure Regulator Valve, Zurn water Pressure Regulator Valve

Meets the requirements of NSF/ANSI 61*

*Product contains weighted average lead content less than 0.25% for wetted surfaces.

Specification
  • The Zurn Wilkins Model ZW209BP Pilot Operated Pressure Reducing Valve with Low Flow By-pass is designed for many applications where the reduction of high inlet pressures to a safe and stable outlet pressure is required. The pilot assembly reacts to changes in downstream pressure, allowing the main valve to modulate between the open and closed position, ensuring a constant downstream set pressure. Once the downstream pressure reaches the pilot setting, the main valve will seal shut. When the main valve closes, the low flow bypass is set to a slightly higher pressure, which allows it to handle very low flows up to 10 GPM when there is off-peak demand. (An additional bypass may be needed to handle flows between the bypass and main valve minimum flow.) In addition, the Model ZW209BP comes standard with blue epoxy coating internally and externally for corrosion protection as well as isolation valves and pressure gauges for quick and easy maintenance or repair.

Technical specification
  • Unique ref.zurn-zw209bp
  • Product familyAdjusting/Controlling Valves for Liquid Services
  • Product groupWater Pressure Reducing Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States