Publish your products
Wilkins 375ASTW1 Connected Backflow Preventer w/Wireless Monitor
Wilkins 375ASTW1 Connected Backflow Preventer w/Wireless Monitor
Wilkins 375ASTW1 Connected Backflow Preventer w/Wireless Monitor
    Wilkins

    Wilkins 375ASTW1 Connected Backflow Preventer w/Wireless Monitor

    Ideal where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of contaminated water into the potable water supply. Assembly shall provide protection where a potential health hazard exists. In the event of a backflow condition, the controller monitors zone pressure and relief valve position and sends this data by wireless to the cloud. This data is processed to determine how much water is being discharged, then notifications are sent to the user as desired. The 375ASTW1 is ideal for use in mechanical rooms, basements and enclosures where undetected relief valve discharge could potentially cause water damage.

    Meets the requirements of NSF/ANSI 61*

    Model 375ASTW1

    Specification
    • The Reduced Pressure Principle Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1013, and supplied with full port gate valves. The main body and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Principle Backflow Prevention Assembly shall be a ZURN WILKINS Model 375ASTW1.

    Technical specification
    • Unique ref.zurn_375ASTW1
    • Product familyBackflow Preventers
    • Product groupReduced Pressure Principle Assembly, Connected
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States