Publish your products
Silo Wall
Silo Wall
Silo Wall
Silo Wall
Silo Wall
Silo Wall
Silo Wall
    ZERO

    Silo Wall

    Wall fixture in painted aluminum and metal. White RAL 9010, black RAL 9005 or grey RAL 7030, green RAL 6021, yellow RAL 1018, apricot RAL 3012, ivory RAL 1015. Other colours on request. Excluding lightsource. The shade has a fixed angel of 
    6 degrees. Other angle or/and longer steam on request.

    Specification
    • Finish
      Painted aluminum and metal. White RAL 9010, black RAL 9005 or grey RAL 7030, green RAL 6021, yellow RAL 1018, apricot RAL 3012, ivory RAL 1015. Other colours on request. Excluding lightsource. The shade has a fixed angel of 
      6 degrees. Other angle or/and longer steam on request.

      Installation
      On wall.
      Connection
      Terminal block 3x4mm2.
      Design
      Note Design Studio 2020.

    Technical specification
    • Unique ref.Silowall
    • Date of publishing2020-10-12
    • Edition number1
    • Height (mm)300
    • Width (mm)150
    Related
    • Material mainAluminum
    • Material secondaryMetal
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit