Publish your products
ALUCOBOND® PE Rainscreen I
Archived

ALUCOBOND® PE Rainscreen I

ALUCOBOND® PE is the original ACM (Aluminum Composite Material).


ALUCOBOND® brings a superior metal panel image to any project and is known for its lightweight qualities, also has other desirable attributes such as a rainbow of consistent color and finish options, the ability to form textures or curves or the option to create modules. When you need to present an exceptionally flat, high-tech metal panel image, ALUCOBOND®allows you the ease of mind that you have chosen the proven leader.


As the original "Aluminum Composite Material," ALUCOBOND® has developed the leading fabricators and installers in the metal wall panel industry. This ensures ALUCOBOND® is engineered, fabricated and installed to meet your design and specification needs. We take great pride in the look of our finished product, so we hold ourselves, our fabricators and installers to the highest standards.


ALUCOBOND® consists of two sheets of smooth .02" aluminum thermobonded to a polyethylene core in a continuous process. To allow for imaginative design and creativity ALUCOBOND® comes in a variety of lengths and widths.


Click here to learn more about ACM

Technical specification
  • Unique ref.alucobond-002
  • TypeObject (single object)
  • Date of publishing1915-10-01
  • Edition number1
Classification
  • BIMobject CategoryWalls - Cladding
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit