Publish your products
Aztec Shelter
Aztec Shelter
Aztec Shelter
Aztec Shelter
Aztec Shelter
Aztec Shelter
Aztec Shelter

    Aztec Shelter

    The Aztec shelter delivers expansive coverage with a sleek design. Featuring Americana's patented "W" roofing panels, the eight-sided roof boasts enhanced rigidity and capability, requiring fewer panels than competitors' systems.

    • Sizes: 16-54' Diameter.
    • Roof Pitch: Standard 3/12.
    • Optional Roof Pitch: 4/12 - 8/12.
    • Structure: Octagonal design, pre-fabricated, powder coated Steel frame.
    • Frame: Tubular Steel.
    • Standard Roof System: 
      • 24” Aluminum “W” Panel with Extruded Aluminum Gutters.
    • Optional Roof System: 
      • 36" Galvalume “R” panel with Aluminum Edge Trim, or Optional Gutter.
      • 18” Galvalume Standing Seam Panel with Extruded Aluminum Gutters, or Edge Trim with T&G Wood.
      • 8” Aluminum Roll Formed Flat Panel with Extruded Aluminum Gutters.
      • Tongue & Groove Wood with Shingles.
    • Add-On Accessories: Cupola, Double & Triple Tier Roof, Steel Railing, Benches.

      The components of the Aztec can be color-coordinated to match any project or outdoor space, allowing it to blend in seamlessly with existing structures and natural elements.

        Specification
        • Americana Outdoors is a trusted manufacturer of outdoor structures and shade solutions for commercial, municipal, and residential applications. With decades of experience, they specialize in high-quality aluminum canopies, walkway covers, sun shelters, and custom shade structures designed to enhance outdoor environments with durability and style.

          Their portfolio includes metal awnings, bus shelters, covered walkways, and pergola structures, all engineered for long-lasting performance and aesthetic appeal. Whether it's park shelters, recreation area covers, or school walkway covers, Americana delivers dependable solutions that meet ADA compliance and local building code requirements.

          From concept to completion, Americana provides design-build services, custom fabrication, and structural engineering support to meet project-specific needs. Their powder-coated finishes, maintenance-free materials, and weather-resistant coatings ensure lasting beauty and performance in any climate.

          Americana's products are ideal for public spaces, educational facilities, transit centers, and athletic complexes, offering reliable protection from the elements while promoting comfort and safety. Backed by expert craftsmanship and a commitment to service, Americana is a leader in architectural shade systems across the U.S.

        Technical specification
        • Unique ref.aztec-shelter
        • Product familyAmericana Outdoors Inc
        • Product groupShelters
        • TypeShowcase (model)
        • Date of publishing2023-04-20
        • Edition number1
        Related
        • Material mainPowder coated steel
        • Material secondaryExtruded Aluminum
        • Designed inUnited States
        • Manufactured inUnited States
        Classification
        • BIMobject CategoryLandscaping - Gazebos
        • Uniclass 2015 CodePr_20_65_78
        • Uniclass 2015 DescriptionShelter structures
        • OmniClass Number23-19 29 13
        • OmniClass TitleCovers and Shelters

        Region availability

        North America
        United States