Publish your products
Hexagon Pre-Fabricated Site Shelter, Tube Steel

Hexagon Pre-Fabricated Site Shelter, Tube Steel

Tube steel is a durable construction material that utilizes steel formed into hollow round, square, or rectangular members that allow for hidden connections creating a neat and clean finished product.

Six sided shelters that maximizes usable area while utilizing a hip roof for superior protection against the elements.

Features

  • Drawings sealed by registered, professional engineer with complimentary foundation design
  • 24-gauge exposed fastener metal roofing
  • Factory powder coated tube steel frame
  • 4:12 or 6: 12 roof pitch
  • Hidden bolted connections
  • No place for birds or animals to roost
  • Low maintenance
  • No field welding required
Specification
  • Options

    • Hot-dipped galvanized tube steel frame
    • Wood Roof Deck: 2x8 tongue & groove Southern Yellow Pine, #1 grade
    • Electrical access throughout steel frame
    • Decorative steel columns
    • Ornamentation & Railings
    • 24-gauge true standing seam metal roofing
    • Factory assembled steel louvered cupola
    • 2nd tier clerestory superstructure
    • Roof pitches ranging from 2:12 to 6:12
Technical specification
  • Unique ref.hexagon-pre-fabricated-site-shelter-tube-steel
  • Product familyTube Steel
  • Product groupHexagon
  • TypeObject (single object)
  • Date of publishing2024-01-29
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Gazebos
  • Uniclass 2015 CodePr_20_65_78_58
  • Uniclass 2015 DescriptionOpen sided shelters
  • CSI MasterFormat 2014 Code10 73 00
  • CSI MasterFormat 2014 TitleProtective Covers
  • OmniClass Number23-19 29 13 11
  • OmniClass TitleGeneral Purpose Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States