Publish your products
PR-0402 Precis 4x2 4K60 HDMI Switcher
PR-0402 Precis 4x2 4K60 HDMI Switcher
PR-0402 Precis 4x2 4K60 HDMI Switcher
PR-0402 Precis 4x2 4K60 HDMI Switcher
    AMX

    PR-0402 Precis 4x2 4K60 HDMI Switcher

    The AMX Precis 4x2 4K60 HDMI Matrix Switcher is an extremely affordable yet fully featured HDMI video routing solution for small to medium installations. Featuring 4 HDMI inputs and 2 HDMI outputs, it includes best-in-class capabilities like pixel-for-pixel video reproduction, comprehensive EDID management, automatic or manual switching modes, and extreme control flexibility with an open control API and a simple-to-manage HTML5 web interface.

    The PR-0402 supports high quality HDMI 2.0, HDCP 2.2, HDR10+, 36-bit per pixel Deep Color, and Dolby Vision. Automatic and manual switching modes plus onboard dynamic audio de-embedding offer maximum configuration flexibility. Combining a robust matrix switcher and a highly affordable price point, backed by over 30 years of industry-leading matrix switching experience, the AMX Precis PR-0402 can be trusted to deliver an exceptional switching solution.

    Common Applications

    The Precis PR-0402 4K60 HDMI Matrix Switcher is the ideal choice for beautiful, cost effective 4K60 4:4:4 matrix switching in meeting spaces, classrooms, lecture halls, houses of worship and more.

    Features

    • Perfect HDMI 2.0 4K60 4:4:4 Video - Ideal for users that can benefit from processing the full fidelity of their displays
    • High Dynamic Range (HDR) and Deep Color Support – Support for HDR10+, 36-bit per pixel Deep Color, and Dolby Vision
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces
    • EDID Management - Provides comprehensive management of EDID to ensure that every source is displayed at the optimal resolution and format
    • Automatic and Manual Switching Modes – Automatic switching can be leveraged to create a touch-free experience
    • Audio De-Embedding – Includes the convenience of analog audio de-embedding from each HDMI output separately
    • H-Control Upgradable – Ready to support H-control in the future by firmware re-writing via USB.
    • Multiple Control Options – Multiple control options are available including: Open API Control over IP and Serial, full Web GUI console, and front panel buttons
    Technical specification
    • Unique ref.pr-0402-hdmi_switcher
    • Product familyElectronics
    • Product groupDigital Switchers / Matrix Switchers
    • TypeObject (single object)
    • Date of publishing2021-10-24
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 DescriptionAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit