Publish your products
ARDEX AM 100™ Leveling Mortar
ARDEX AM 100™ Leveling Mortar
ARDEX AM 100™ Leveling Mortar
    ARDEX

    ARDEX AM 100™ Leveling Mortar

    ARDEX AM 100™ is a unique smoothing and ramping mortar for vertical and horizontal concrete and masonry surfaces that significantly reduces the preparation time prior to the installation of all types of tile and stone. It can also be used to slope balconies and create slope to drains. ARDEX AM 100 is ideal for fast-track tiling applications in wet areas for the smoothing of swimming pools,showers, fountains and below-grade installations, such as subway stations.

    Key Features

    • Smooth concrete and masonry surfaces prior to tiling
    • Install tile in just 2 hours
    • Very easy to use: creamy and smooth, mix with water only
    • Water and frost resistant
    • Place from 1/4″ to 1 1/4″ in one coat
    • Use to smooth walls and floors
    • Especially suited for re-sloping balconies and sloping to drains
    • Interior and exterior
    • No sag or slump
    • Excellent bond strength
    • Ideal for swimming pools, for smoothing of walls in underground transportation areas and other wet or damp areas

    Standards 

    SystemOne


    Specification
    • Installation
      Mixing Ratio:
      4 – 4 1/4 quarts (3.75 – 4 L) of water per 40 lb. (18 kg) bag
      *For smaller batches, use 3 1/4 parts powder to 1 part water by volume

      Coverage:
      22.5 sq. ft. per bag at 1/4″ (2 sq. m at 6 mm)
      *Coverage will vary depending on the texture of the surface being smoothed

      Performance
      Initial Set (ASTM C191): Approx. 1 hour
      Final Set (ASTM C191): Approx. 2 hours
      Install Tile: 2 hours at 70°F (21°C); allow 24 hours for moisture-sensitive stone and waterproofing membranes
      VOC: 0
      Packaging: 40 lb. (18 kg) net bag weight
      Storage: Store in a cool dry area. Do not leave bags exposed to sun. Protect unused material by removing air from bag and sealing tightly.
      Shelf Life: 1 year, if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies

    Technical specification
    • Unique ref.ardex-am-100
    • Product familyTile & Stone Installation System
    • Product groupSmoothing and Repair Mortar
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationFloor
    • UNSPSC nameConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 DescriptionTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia
    Austria
    Türkiye
    Czech Republic
    Denmark
    France
    Germany
    Italy
    Poland
    Russia
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit