Publish your products
ARDEX K 15™ DR Smoothing and Leveling Compound
ARDEX K 15™ DR Smoothing and Leveling Compound
ARDEX K 15™ DR Smoothing and Leveling Compound
    ARDEX

    ARDEX K 15™ DR Smoothing and Leveling Compound

    Very low-emission smoothing and leveling compound with ARDURAPID® effect

    The classic ARDEX K 15 DR is the benchmark for perfect flow behavior. Filling, leveling and leveling of cement, mastic asphalt and calcium sulphate screeds and other substrates, for the absorption of textile and elastic floor coverings, tiles and slabs as well as parquet. Compound balance of concrete floors and raw concrete floors when laying corresponding floor coverings in all areas and as a wearing course in cellars and in attics. Thanks to the low-dust setting of the ARDEX K 15 DR, the leveling compound is classified as very low in emissions. Crack-free even in thick layers. For the interior.

    Product Highlights:

    • Very low emission because it is low in dust
    • self leveling
    • Crack-free even in thick layers
    • Also to use on hard set mastic asphalt screeds
    • pumpable
    Specification
    • Mixing ratio

      • 6.25 l approx. 25.00 kg water: ARDEX K 15 DR

      bulk weight

      approx. 1.20 kg / l

      fresh weight

      • approx. 1.80 kg / l

      Castor wheels

      Yes

      underfloor heating fitness

      Yes

      Processing time at + 20 ° C

      • approx. 30 min

      Accessibility at + 20 ° C

      • after about 2 hours

      Laying at + 20 ° C

      • up to 5 mm layer thickness after approx. 12.00 h
      • up to 10 mm layer thickness after approx. 24.00 h

      EMICODE

      packing

      • Bags with 25.00 kg net

      storage

      • Can be stored in dry rooms for approx. 12 months in the original sealed container.

      material requirements

      • approx. 1.40 kg / m² / mm

      Compressive strength

      • after 1 days about 15.00 N / mm²
      • after 3 days approx. 20.00 N / mm²
      • after 7 days approx. 25.00 N / mm²
      • after 28 days approx. 30.00 N / mm²

      flexural strength

      • after 1 day approx. 5.00 N / mm²
      • after 3 days approx. 6.00 N / mm²
      • after 7 days approx. 7.00 N / mm²
      • after 28 days approx. 10.00 N / mm²

      Laying tiles (+ 20 ° C)

      • after walkability

      GISCODE

      • ZP 1 = cementitious product
    Technical specification
    • Unique ref.ardex-k-15-dr
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 DescriptionBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    France
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit