Publish your products
ARDEX SK TRICOM Sealing Tape
ARDEX

ARDEX SK TRICOM Sealing Tape

Pipe collar 350x350 for floor drains with a diameter of 125 mm and for processes with a clamping ring in the system with the ARDEX SK-B TRICOM sealing ring 100/200.

The ARDEX TRICOM seal kit includes ribbons, corners and cuffs. It can be used in conjunction with all ARDEX compound seals and is suitable for all load classes.

Product Highlights:

  • In conjunction with all ARDEX composite waterproofing
  • For all load classes
  • Highly tear-resistant and elastic
  • alkali-resistant
  • Resistant to aggressive media
Specification
  • Technical specifications

    colour
    White

    collar height
    20 mm

    total thickness
    approx. 0.32 mm

    Permissible movement recording
    Max. 80% of the joint width

    packing
    packed to 20 pieces

    joint width
    up to 30.00 mm

    Burst pressure
    3.00 bar

    temperature resistance
    -35.00 ° C - 90.00 ° C

    format
    350.00 mm x 350.00 mm

    Fold-bending test at -20 ° C
    no cracks

    Elongation support layer
    600% at 60 N / 15 mm

    Inner diameter
    125 mm

    total weight
    approx. 180.00 g / m²

Technical specification
  • Unique ref.ardex-sk-tricom
  • Product familyWaterproofing
  • Product groupSealing Membrane System
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • CSI MasterFormat 2014 Code02 25 29
  • CSI MasterFormat 2014 TitleExisting Thermal and Moisture Protection Assessment
  • OmniClass Number23-13 25 00
  • OmniClass TitleThermal and Moisture Protective Products 

Region availability

Europe Asia
Austria
Türkiye
Czech Republic
Denmark
France
Germany
Italy
Poland
Russia
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit