Publish your products
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
ARDEX X 7 G PLUS Flexible Tile Adhesive
    ARDEX

    ARDEX X 7 G PLUS Flexible Tile Adhesive

    Independent testing at Ceram Research has confirmed ARDEX X 7 G Plus achieves approximately 20% more coverage per kg compared to traditional tile adhesives.

    • Ideal for all tile types including fully vitrified, porcelain and mosaics
    • Excellent slump resistance and application properties
    • Ideal for swimming pools and wet areas
    • Suitable for wall and floor tiling
    • For internal and external applications


    Specification
    • Unit Size Available: 18kg
      Coverage: Approximately 6m2 at 3mm thick

    Technical specification
    • Unique ref.ardex-x-7-g-plus
    • Product familyTile & Stone Installation System
    • Product groupFlexible Floor and Wall Tile Adhesives
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 DescriptionTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe Asia
    Anguilla
    France
    South Korea
    Antigua and Barbuda
    Germany
    Türkiye
    Aruba
    Ireland
    Barbados
    Poland
    Belize
    Switzerland
    Bermuda
    United Kingdom
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit