Publish your products
42527CHN AXOR Drain Finish set shower drain 900 for wall mounting
42527CHN AXOR Drain Finish set shower drain 900 for wall mounting
    AXOR

    42527CHN AXOR Drain Finish set shower drain 900 for wall mounting

    AXOR Drain Finish set shower drain 900 for wall mounting
    Specification
    • Surfaces:

      - 42527677 Matt Black

      - 42527707 Matt White

      Specification:

      • consists of: design grate, installation set, Dryphon
      • mounting type: wall-mounted
      • easy to clean surface
      • installation set height adjustable by 7-18 mm tile thickness
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 55 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • type of odour seal: mechanical
      • Dryphon enables waterless siphon system
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
    Technical specification
    • Unique ref.42527CHN
    • Product familyFinish set shower drains
    • Product groupAXOR Drain
    • TypeObject (single object)
    • Date of publishing2023-05-23
    • Edition number1
    • Height (mm)54
    • Width (mm)80
    • Depth (mm)900
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.44
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China