Publish your products
W18AFP / W24AFP MULTI-TEC Wall Mount A/C - Right

W18AFP / W24AFP MULTI-TEC Wall Mount A/C - Right

The MULTI-TEC Wall-Mount Air Conditioner utilize PLC (Programmable Logic Control) technology to allow multiple units to operate connected to a single LC6000 controller. When installed with an optional economizer, the unit will supply full-rated airflow in free cooling mode with the ability to exhaust unconditioned indoor air without the need for additional relief openings in the structure.

Specification
    • 1.5 to 2.0 ton cooling capacity
    • Up to 11.3 EER efficiency
    • Right side control panel access
    • Three phase power options
    • Copeland scroll compressor
    • R-454B
    • PLC based control system
    • Balance climate technology
    • ECM blower motor
    • Total enclosed condenser fan motor
    • Natural fiber non-fiberglass insulation
    • Hydrophillic aluminum finned copper tube evaporator coil
    • Factory installed electric heat options
    • Factory installed ventilation options
    • Used with LC6000 PLC controller - up to 14 units one controller
    • AHRI-390 Certified
    • ETL listed (US and Canada)
Technical specification
  • Unique ref.w18abp_w24abp
  • Product familyBranded Products
  • Product groupMulti-Tec
  • TypeObject (single object)
  • Date of publishing2020-06-16
  • Edition number1
  • Height (inches)74.5
  • Width (inches)33.3
  • Depth (inches)17.1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)335
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeSs_65_80
  • Uniclass 2015 DescriptionAir conditioning systems
  • CSI MasterFormat 2014 Code23 81 19
  • CSI MasterFormat 2014 TitleSelf-Contained Air-Conditioners
  • OmniClass Number23-33 39 17
  • OmniClass TitlePackaged Air Conditioners
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iraq
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Israel
Greenland
Eswatini
Pitcairn Islands
Greece
Japan
Grenada
Ethiopia
Samoa
Guernsey
Jordan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kazakhstan
Guatemala
Ghana
Timor-Leste
Iceland
Kuwait
Haiti
Guinea
Tokelau
Ireland
Kyrgyzstan
Honduras
Guinea-Bissau
Tonga
Isle of Man
Laos
Jamaica
Kenya
Tuvalu
Italy
Lebanon
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Macau
Mexico
Liberia
Vanuatu
Latvia
Malaysia
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Maldives
Nicaragua
Madagascar
Lithuania
Mongolia
Panama
Malawi
Luxembourg
Myanmar (Burma)
Puerto Rico
Mali
Malta
Nepal
Saint Kitts and Nevis
Mauritania
Moldova
North Korea
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Republic of the Congo
Portugal
Singapore
Turks and Caicos Islands
Reunion
Romania
South Korea
U.S. Virgin Islands
Rwanda
Russia
Sri Lanka
United States
Saint Helena
San Marino
Syria
São Tomé and Príncipe
Serbia
Taiwan
Senegal
Slovakia
Tajikistan
Seychelles
Slovenia
Thailand
Sierra Leone
Spain
Türkiye
Somalia
Svalbard and Jan Mayen
Turkmenistan
South Africa
Sweden
United Arab Emirates
South Sudan
Switzerland
Uzbekistan
Sudan
Ukraine
Vietnam
Tanzania
United Kingdom
Yemen
The Gambia
Vatican City
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe