Publish your products
180mm Ubbink Aerfoam Insulated Duct 45° Bend

180mm Ubbink Aerfoam Insulated Duct 45° Bend

The Ubbink Aerfoam 180 mm 45° Elbow allows smooth directional changes within the Aerfoam system. Made from lightweight, insulated EPE foam, it helps prevent condensation, reduce heat loss, and absorb sound. The elbow connects easily to other Aerfoam parts using dedicated connectors and can be securely mounted to walls or ceilings with brackets. Ideal for both central mechanical ventilation and heat pump systems.

  • Insulated to prevent condensation and minimizes heat loss
  • Sound-absorbing material for a better indoor comfort
  • Easy mechanical connection and secure mounting
  • Lightweight and easy to cut, ensuring quick, effortless installation
  • Impact resistant
Specification
  • Specifications

    • Duct diameter: 180 mm

    • Bend angle: 45°

    • Insulation: Aerfoam integrated thermal insulation

    • Material: Polymer duct with integrated foam insulation

    • Application: Directional change in ventilation duct systems

    • Compatibility: Aerfoam insulated duct system

Technical specification
  • Unique ref.180mm-aerfoam-insulated-duct-45-bend
  • Product familyAir Ventilation System
  • Product groupAerfoam Insulated Mass Flow Ductwork
  • TypeObject (single object)
  • Date of publishing2026-03-17
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000059
  • ETIM NameInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 DescriptionBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States