Publish your products
4" Twin Pipe to 4"/6" Concentric Adaptor

4" Twin Pipe to 4"/6" Concentric Adaptor

Seamlessly transition from InnoFlue Single Wall to InnoFlue Concentric with InnoFlue Twin-Pipe to Concentric Adaptor. Meet any venting requirements and effortlessly manage any unforeseen obstacles with versatile adaptor that maximizes the best options from two different InnoFlue product families. Rated to Rated to 230°F (110°C), InnoFlue Concentric Adaptors are a user-friendly option that has been evaluated to UL1738 and ULCS636 by ICC.

  • Seamlessly transitions between InnoFlue Single Wall and InnoFlue Concentric components.
  • Configuragle options easily handles any obstacles and allows for maximum versatility.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name4'' Twin Pipe to 4''/6'' Concentric AdaptorTrade nameInnoFlueGTIN0815010016541Part number250408400130TechnicalColorGrayMaterialPPsMaterial air inlet pipePPsSystem typeConcentricMaterial flue pipePPsDimensionsLength gross534 mm / 21 inchHeight183 mm / 7.2 inchDiameter air inlet pipe160 mmWidth355 mm / 14 inchNet weight1.383 kg / 3 lbsDiameter flue pipe110 mm / 4 inchLogisticalIntrastat7307933010Base unit packagingUnpackedPackaging / Trade length534 mm / 21 inchPackaging / Trade height183 mm / 7.2 inchNumber per packaging1Gross weight1.383 kg / 3 lbsPackaging / Trade width355 mm / 14 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.4-twin-pipe-to-4-6-concentric-adaptor
  • Product familyAdaptors
  • Product groupConcentric
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States