Publish your products
Palisades S100 Sliding Door
Palisades S100 Sliding Door
Palisades S100 Sliding Door

    Palisades S100 Sliding Door

    The Palisades S100 Sliding Door features a sophisticated design that makes a visual statement using remarkable simplicity. Ultra-slim 1-5/16” panel rails and stiles create a minimal and uniform frame that produces uninterrupted views, while letting daylight flow freely to enliven interiors. With a maximum system height of 13 feet and panel width of 7 feet, the Palisades S100 delivers expansive scale and elegance.

    Despite its large sliding panels, the Palisades S100 Sliding Door provides effortless, one-handed operation. Panel loads are evenly distributed across the bottom rolling components resulting in a fluid, frictionless glide. A precision-engineered stainless-steel track further facilitates panel movement. Door automation is also available for hands-free operation.

    EPD and HPD now available.

    Specification
      • Ultra-slim 1-5/16” sliding panel frame
      • CW40 Performance Grade rating
      • Thermally broken frame, 1” insulating glass
      • 4-1/2” system depth
      • Maximum frame height: 13 feet
      • Maximum panel width: 7 feet
      • Multipoint locking mechanism
      • Integrated stainless steel flat handle
      • 10 standard configurations
      • Double or triple track options
      • Tested to 40,000 cycles
      • Florida Product Approval
    Technical specification
    • Unique ref.palisades-s100-sliding-door
    • Product familySliding Doors
    • Product groupSliding Door Hardware Systems
    • TypeAssembly (multiple objects)
    • Date of publishing2025-02-27
    • Edition number1
    Related
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors

    Region availability

    North America
    United States