Publish your products
Metal Hat Rack with Melamine Shelf 1000
Dalform

Metal Hat Rack with Melamine Shelf 1000

Classic hat rack featuring a robust 19 mm birch melamine shelf for practical storage. Equipped with two double hooks per section and available with or without internal dividers. Mounts on wallmounted uprights or freestanding floor stands.

Specification
  • Dimensions: D 300 mm, H 157 mm (excl. hooks) / 212 mm (incl. hooks).

    We design and manufacture to meet your unique vision – from custom dimensions to bespoke modules.

Technical specification
  • Unique ref.Hat-Rack-T-1000
  • Product familyStorage
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2018-10-03
  • Edition number1
  • Height (mm)278
  • Width (mm)1000
  • Depth (mm)300
Related
  • Material mainSteel
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_13
  • Uniclass 2015 DescriptionCloakroom units
  • CSI MasterFormat 2014 Code41 53 00
  • CSI MasterFormat 2014 TitleStorage Equipment and Systems
  • OmniClass Number23-21 15 21
  • OmniClass TitleCloakroom Units
  • CSI UniFormat II CodeC
  • CSI UniFormat II TitleINTERIORS

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City