Publish your products
Surface-mounted box DUCO controllers
DUCO

Surface-mounted box DUCO controllers

Single surface-mounted box for Duco controls and sensors. Using this optional surface-mounted box, the DUCO built-in controls and sensors can easily be applied in situations where built-in is not possible, such as renovation projects or walls with limited depth.

Technical specification
  • Unique ref.surface-mounted-box-duco-controllers
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Material
  • Date of publishing2025-06-13
  • Edition number1
  • Height (mm)39
  • Width (mm)87
  • Depth (mm)87
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.06
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000080
  • ETIM NameSurface mounted housing for flush mounted switching device

Region availability

Europe
Belgium
Netherlands
United Kingdom