Publish your products
EAE Lighting -- VLX ETANJ V.2
EAE Group
Archived

EAE Lighting -- VLX ETANJ V.2

4.7 out of 5 stars4.7(9 reviews)

 VLX LED is economic and optimal lighting solution for projects which need both economy and energy efficiency.It has variable lumen output and lenght options,PC or metal cover locking clips.

Specification
  • Housing               :              Polycarbonate Body (RAL 9003), metal clips

    Diffuser               :              Polycarbonate Opal Cover

    Light Source       :              Mid Power LED

    Power   :              28 W / 38 W / 55 W

    Input Voltage    :              220-240V AC 50/60 Hz

    CRI         :              >80

    IP          :              IP65 Installation         :              Surface mounted

Technical specification
  • Unique ref.vlx_etanj_v2
  • Product familyEAE Lighting
  • Product groupLinear Etanj
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainPolycarbonate
  • Designed inTürkiye
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit