Publish your products
LavAdvantage | Electric Tankless Water Heaters
LavAdvantage | Electric Tankless Water Heaters
LavAdvantage | Electric Tankless Water Heaters
LavAdvantage | Electric Tankless Water Heaters
    Eemax

    LavAdvantage | Electric Tankless Water Heaters

    3.7 out of 5 stars3.7(9 reviews)

    • Lowest activation in industry with 0.2 GPM turn on flow
    • Active energy management with power modulating controls
    • Microprocessor temperature control with digital display for thermostatic accuracy
    • Field adjustable set point range between 70-140 F. Factory set at 120 F (3.5kW and below set at 105 F). Special settings of higher or lower range available based on options
    • Silent Operation (except for SPEX0122240T)
    • Mounts in any orientation
    • Flow meter activates heater only on demand (no standby heat loss)
    • Install unit at point-of-use to eliminate long pipe runs
    • Eliminate costly mixing valve
    • Compact size fits almost anywhere for flexible installation; suitable for ADA compliant facilities
    Specification
      • GPM Turn On: 0.2
      • Physical Max Volume: 0.0 gpm
      • Minimum Operating Temp: 70
      • Max Operating Temp: 140
      • Minimum Operating Pressure: 35 PSI
      • Max Pressure Rating: 150 PSI
    Technical specification
    • Unique ref.LavAdvantage
    • Product familyHVAC
    • Product groupInstantaneous Water Heaters
    • TypeObject (single object)
    • Date of publishing2018-07-30
    • Edition number1
    • Height (inches)9.75
    • Width (inches)5.25
    • Depth (inches)3
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • CSI MasterFormat 2014 Code22 33 13
    • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States