Publish your products
FlowCo | Electric Tankless Water Heaters
FlowCo | Electric Tankless Water Heaters
FlowCo | Electric Tankless Water Heaters
FlowCo | Electric Tankless Water Heaters
    Eemax

    FlowCo | Electric Tankless Water Heaters

    4.4 out of 5 stars4.4(15 reviews)

    Self-diagnostics with intelligent controls actively protect heater in installed environment

    InfoCue™, visible LED indicator, communicates system status and heater operation feedback

    SafeStart™ technology engages upon start-up to help avoid dry-fire occurrence 

    Mounts in any orientation  for flexible and easy installation 

    Compact size, heater fits almost anywhere; suitable for ADA compliant facilities 

    Only one cold water line needed for installation 

    No T&P relief valve needed (check local codes) making the heater ready to go, right out-of-the-box 

    Integral 3/8” compression fittings - no sweat connections or soldering required 

    Control system activates heater only on demand 

    Bare wire technology; responsive non-thermostatic tankless technology 

    High temperature limit switch enables safe operation

    5-year limited warranty on leaks, 1-year on parts  ensures the heater's proven performance

    Technical specification
    • Unique ref.eemax-flowco
    • Product familyHVAC
    • Product groupInstantaneous Water Heaters
    • TypeObject (single object)
    • Date of publishing2018-11-09
    • Edition number1
    • Height (inches)3
    • Width (inches)5
    • Depth (inches)12
    Related
    • Material mainABS
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3.4
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • CSI MasterFormat 2014 Code22 33 13.13
    • CSI MasterFormat 2014 TitleFlow-Control, Instantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit