Publish your products
HomeAdvantage II | Electric Tankless Water Heater, 24 kW
HomeAdvantage II | Electric Tankless Water Heater, 24 kW
    Eemax
    Archived

    HomeAdvantage II | Electric Tankless Water Heater, 24 kW

    • Copper Emerson heating elements with brass top increase durability and are threaded for easy replacement

    • Simple Installation: 3/4” NPT water connectors for easy flex hose installation

    • Instant, consistent and endless hot water

    • Compact, resistant and stylish with digital temperature control in increments of 1°F ranging from 80°F to 140°F

    • Dimensions: 17” x 17” x 3.75”

    • 99.8% energy efficient

    Specification
    • Size: 17”H x 17”W x 3.75”D

      Weight: 13.75 lbs.

      Rated Pressure: 25psi minimum; 150psi maximum

      Certifications: ETL Listed to UL 499 and CSA

      Unique Features: Solid, hand-welded exchanger NPT adapters included

      Standard Temp Settings: 120°F (Adjustable 80-140°F) 

      Max Flow Rate: 7 GPM @ 60psi

      Turn-On: 0.3 GPM

    Technical specification
    • Unique ref.eemax-ha024240
    • Product familyHVAC
    • Product groupInstantaneous Water Heaters
    • TypeObject (single object)
    • Date of publishing2014-11-29
    • Edition number1
    • Height (inches)17
    • Width (inches)17
    • Depth (inches)3.75
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • IFC classificationHeat Exchanger
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • CSI MasterFormat 2014 Code22 33 13
    • CSI MasterFormat 2014 TitleInstantaneous Electric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit