Publish your products
ELXRU13322RT0 Elkay Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink Ricotta
Elkay
Archived

ELXRU13322RT0 Elkay Quartz Luxe® 33" x 18-7/16" x 9-7/16" Single Bowl Undermount Sink Ricotta

Elkay Quartz Luxe 33" x 18-7/16" x 9-7/16", Single Bowl Undermount Sink, Ricotta
Specification
  • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

    SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

    RICOTTA: A scrumptious off-white choice that goes with everything.

    QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink.

    RICH COLOR, HEAT SAFE, EASY CLEAN: Match sink to your décor; vibrant color won't fade; heat safe to 535°F; wash with damp cloth and soapy water.

    HYGIENE PROTECTION: Rounded, microfine quartz particles allow for an ultrasmooth, nonporous surface that resists dirt, food and stains.

    OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

    EXTRA DEEP BOWL: High-capacity bowl offers more room inside for stacking dishes, filling stockpots, and handling large baking sheets and roasters.

    DRAIN OPENING: Sink drain opening measures 3-1/2".

    DISPOSAL READY: This sink has a drain that works with standard garbage disposals, if space allows.

    CABINET SIZE: Minimum cabinet size for this sink is 36".
Technical specification
  • Unique ref.ELXRU13322RT0
  • Product familySINK
  • Product groupQuartz Luxe
  • TypeObject (single object)
  • Date of publishing2022-08-19
  • Edition number1
  • Height (inches)9.44
  • Width (inches)18.46
Related
  • Material mainQuartz
  • Manufactured inUnited States
  • Weight Net (Lbs)33
Classification
  • BIMobject CategoryKitchen - Sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit