Publish your products
Tork Xpressnap Fit® Counter Napkin Dispenser Black N14
Tork Xpressnap Fit® Counter Napkin Dispenser Black N14
Tork Xpressnap Fit® Counter Napkin Dispenser Black N14

    Tork Xpressnap Fit® Counter Napkin Dispenser Black N14

    *Unit is a recessed frame and waste receptacle only. Order 461022 and 461222 for a complete high-capacity hardwound roll towel system. The Tork Stainless Steel Recessed Frame and Waste Receptacle* offers a beautiful stainless steel solution for customers wanting to semi-recess the Tork Matic or Tork Matic with Intuition Sensor Roll Towel Dispensing system in Image Design. This unit is a full-height 4” recessed frame with removable 22 gauge stainless steel waste receptacle which is secured to the frame with a tumbler lock. Simply select the H1 system Tork Matic Roll Towel – Recessed assembly in Image Design; or the H11 System Tork Matic Roll Towel – Recessed with Intuition Sensor assembly in Image Design which deliver a high-capacity, no-touch hardwound roll towel dispensing system. The roll towel and waste receptacle protrude <4.0” when installed to meet ADA requirements (when mounted at the appropriate height of the finished floor). Unit is #304 heavy-gauge stainless steel, and all exposed surfaces have an attractive #4 satin finish.
    Technical specification
    • Unique ref.7432000
    • Product familySignature line
    • Product groupInterfold Dispenser Napkins
    • TypeObject (single object)
    • Date of publishing2020-04-24
    • Edition number1
    • Height (inches)5.6
    • Width (inches)4.8
    • Depth (inches)12.8
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)2.21
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit