Publish your products
Stairs sideboard - varnished oak - 4 doors - 200x46x80 cm
Stairs sideboard - varnished oak - 4 doors - 200x46x80 cm
Stairs sideboard - varnished oak - 4 doors - 200x46x80 cm
Stairs sideboard - varnished oak - 4 doors - 200x46x80 cm
    Ethnicraft

    Stairs sideboard - varnished oak - 4 doors - 200x46x80 cm

    An angular composition, designed by Alain van Havre, forms the heart of a design that aims to distance itself from traditional static and immobile surfaces. A unique sense of volume is created which alters your perception of the sideboard as you walk by.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50764-Stairs-sideboard
    • Product familyStairs
    • Product groupSideboards
    • TypeObject (single object)
    • Date of publishing2026-06-15
    • Edition number1
    • Height (mm)80
    • Width (mm)46
    • Depth (mm)200
    Related
    • Material mainOak
    • Weight Net (Kg)84
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage