Publish your products
Honey EcoSUND®
Honey EcoSUND®
    Götessons

    Honey EcoSUND®

    3.6 out of 5 stars3.6(7 reviews)

    Honey wall panel is a playful and modular wall panel that can be varied to form different patterns in different colours, with or without textile. Honey is available in three thicknesses — 20 mm, 40 mm and 50 mm. All panels have good sound absorbing properties. Honey is manufactured with a straight edge and comes with velour backing for easy mounting with Velcro. The sound absorbent is made from our unique core material EcoSUND. Our core material is available in several colors and with the ability to dress textiles in several colors your wall becomes almost unique.
    600x520 mm.

    Specification
    • Honey

      Sound absorbing wall absorbant. Core material EcoSUND. Surface in raw or dressed. Raw is available in black, white, gray or bronze brown. Dressed: Hush, edge in raw: black, white, gray or bronze brown.

      Mounting: Back dressed in velour and Velcro. Thickness: 20/40/50 mm. Measurements: (choose below).

      Certificate (valid 2019-06-03):

      ISO 354 Absorption and SS 25269.

      Absorption factor alfa 0,95 and Fire class: testad according to B-s1, d0

      N10 value 600x520x50 = 33

      For updated information, see: https://www.gotessons.com/en/w...

      ______________________________________________________________________________________________

      Standard measurements:

      600x520x20 || 600x520x40 || 600x520x50


    Technical specification
    • Unique ref.honey
    • Product familyFurniture
    • Product groupWall- and Ceiling acoustics
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    • Height (mm)520
    • Width (mm)600
    Related
    • Material mainPolyester
    • Material secondaryPolyester
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit