| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | G1662 |
| Product Type | Freestanding / Floor-Mounted Industrial Emergency Drench Shower |
| Installation Type | Floor Mounted via Heavy-Duty Pedestal Floor Flange |
| High-Visibility Jacket | Upright vertical piping is fully wrapped in a bright orange, UV-stabilized polyethylene pipe cover to maximize rapid facility identification and enhance structural defense against harsh ambient vapors. |
| Shower Head Assembly | 10" (254 mm) Diameter Bright Orange ABS Plastic drench shower head. Material is UV-resistant and highly resilient against aggressive industrial acids and impacts. Equipped with an internal 20 GPM (75.7 L/min) self-regulating flow control to deliver an optimized, uniform deluge pattern. |
| Activation Valve | 1" IPS Chrome-Plated Brass stay-open ball valve. Manufactured in the USA featuring a precision-ground brass ball and pure PTFE (Teflon®) seals. Fitted with a heavy-duty stainless steel mechanical actuating arm. |
| Mechanical Operator | 29" (737 mm) Rigid Stainless Steel Pull Rod. Pulling downward locks the valve into a continuous-flow state; it remains open and running until the rod is manually pushed upward back into the idle position. |
| Piping & Framework | Schedule 40 galvanized steel pipe and structural connection fittings |
| Floor Mount Flange | 9" Diameter heavy-duty powder-coated cast aluminum or galvanized floor flange featuring three multi-bolt structural anchoring paths. |
| Water Supply Inlet | 1-1/4" NPT Female Top or Side Inlet Configuration |
| Compliance & Certifications | ANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant |
| Quality Assurance | Valve housing, structural piping manifold, and shower head assembly are fully factory assembled and hydrostatically water tested prior to shipment. |
| Included Accessories | ANSI-compliant high-visibility rigid identification sign, mechanical testing inspection tag |
freestanding safety shower, floor mounted shower, vertical drench shower, plastic shower head, guardian equipment g1662, orange plastic shower, high visibility safety, industrial safety pedestal, freestanding emergency shower, overhead drench shower, stay open valve, galvanized steel piping, chemical plant safety, refinery safety station, wastewater treatment shower, manufacturing facility shower, high flow shower, rigid pull rod, stainless steel hardware, industrial safety plumbing, osha compliant shower, ansi z358.1 drench, facility safety equipment, water saving flow control, rugged industrial shower, independent safety station, commercial safety plumbing, floor flange shower, pedestal safety shower, deluge safety station, mechanical room safety, emergency decontamination, full body drench, factory tested safety,