Publish your products
TETO 92 BA13 Protect - Interior ceilings
TETO 92 BA13 Protect - Interior ceilings

    TETO 92 BA13 Protect - Interior ceilings

    3.2 out of 5 stars3.2(5 reviews)

    Solution for interior ceilings, consisting of a structure with primary PT60 horizontal metal profiles spaced every 750 mm, and secondary PT60 metal horizontal profiles spaced every 500 mm, suspended by vertical elements fixed to the ceiling, on which 2 layers of Gyptec BA13Protect (PROTECT) plasterboards are fixed. 

    Volcalis ALPHA mineral wool in the cavity space. 

    Surfaces ready for finishing of painting or decorative.

    Specification
    • Coating of ceilings, known as suspended ceilings, is increasingly used in all kinds of work, either new or renovation. They are easy to apply, simplify the execution of electrical installations and air conditioning, and have greater aesthetic value. According to the project and the desired insulation, we can use: simple suspended boards, with the insulation glued to the ceiling or with interposed insulation.

    Technical specification
    • Unique ref.teto-92-ba13-protect
    • Product familyGYPTEC SOLUTIONS
    • Product groupInterior Ceilings
    • TypeBuilding Material
    • Date of publishing2022-05-06
    • Edition number1
    Related
    • Material mainGypsum
    • Material secondaryPlaster
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCovering
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_38
    • Uniclass 2015 DescriptionGypsum plasterboards
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum
    • CSI UniFormat II CodeC3030
    • CSI UniFormat II TitleCeiling Finishes

    Region availability

    Europe Africa
    Andorra
    Algeria
    Belgium
    Angola
    France
    Benin
    Ireland
    Botswana
    Luxembourg
    Burkina Faso
    Netherlands
    Burundi
    Portugal
    Cameroon
    Spain
    Cape Verde
    United Kingdom
    Central African Republic
    Chad
    Comoros
    Côte d'Ivoire
    Democratic Republic of the Congo
    Djibouti
    Equatorial Guinea
    Eritrea
    Eswatini
    Ethiopia
    Gabon
    Ghana
    Guinea
    Guinea-Bissau
    Kenya
    Lesotho
    Liberia
    Libya
    Madagascar
    Malawi
    Mali
    Mauritania
    Mauritius
    Mayotte
    Morocco
    Mozambique
    Namibia
    Niger
    Nigeria
    Republic of the Congo
    Reunion
    Rwanda
    Saint Helena
    São Tomé and Príncipe
    Senegal
    Seychelles
    Sierra Leone
    Somalia
    South Africa
    South Sudan
    Sudan
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit