Publish your products
MD2 Asymmetric Medical Bed Light
MD2 Asymmetric Medical Bed Light

    MD2 Asymmetric Medical Bed Light

    Features

    • Designed for use in pairs to asymmetrically illuminate patient beds
    • Fixtures can be installed to allow maintenance access without working directly over patient beds
    • Optional low-voltage controller allows for bedside lighting control
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Multiple dimming protocols available
    • Provides varying levels of illumination through dimming driver
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • Optional low-voltage controller wall plate accessories provide easy access for healthcare personnel
    • High-performance up to 106 lm/W
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA


    Specification
    • Housing

      22-gauge die-formed C.R.S.

      Door Frame

      Steel door frame with integral torsion springs to secure the frame within the fixture.

      Shielding

      Frosted, ribbed acrylic.

      Finish

      Textured 92% minimum average reflective white anti-microbial powder coating bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED board. Rated for 50,000 hours at 70% lumen maintenance (L70). 25°C maximum ambient operating temperature. 50/60 Hz constant current driver.

      Mounting

      NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall flange kit available, shipped separately. Fixture must be installed prior to Drywall Kit.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.md2-asymmetric-medical-bed-light
    • Product familyIndoor Luminaires
    • Product groupMedical
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Medical Lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States