Publish your products
MDS Medical Surgical Troffer
MDS Medical Surgical Troffer
MDS Medical Surgical Troffer

    MDS Medical Surgical Troffer

    Features

    • Provides auxiliary illumination from the perimeter of the operating room
    • Reduces harsh contrast between surgical and preparatory work areas
    • Optional triple gasket protects against contaminant ingress
    • Multiple distribution options provide effective, application specific lighting performance
    • Smooth surface doorframe and lens materials simplify cleaning
    • Optional green circuit provides enhanced visual clarity for operating room staff and reduces eye fatigue during videoscopic surgical procedures
    • Designed exclusively for hospitals and medical facilities utilizing 15/16′′, 1-1/2′′, and 2′′ face T-bars
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Supplies uniform ambient illumination for the remainder of the surgery room
    • High-performance up to 129 lm/W
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 1x4, 2x2, and 2x4 sizes available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA


    Specification
    • Housing

      20-gauge die-formed C.R.S.

      Door Frame

      .050″ extruded aluminum, flat with mitered corners. Fully enclosed spring-loaded cam latches and T-type hinges. Door frame and lens are grounded to the fixture housing.

      Shielding

      One-piece frosted acrylic, pattern #12, .125′′ thick.

      Finish

      92% minimum average reflective white anti-microbial powder coating bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70). 50/60 Hz constant current driver.

      Mounting

      NEMA Type “G” 15/16″ or 1-1/2″ grid standard. (4) Earthquake clips provided. Drywall flange type available.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • City of Chicago Environmental Air approved when specified with CP option.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.mds-medical-surgical-troffer
    • Product familyIndoor Luminaires
    • Product groupMedical
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Medical Lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States