This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Metal Ceilings - Cell Ceilings - Cell Frames

Unique ref.: hunterd-metal-cell-frame
Brand: Hunter Douglas Ceilings
Product family: Specialty Ceilings
Product group: Metal Ceilings
Date of publishing: 1912-05-28
Edition number: 1
Type: Object (single object)
Download (9)
Cell Ceiling systems enable open ceiling plane constructions, offering a wide variety of cells and patterns for maximum freedom of design. Our panels contain from 70% to 95% recycled content and are created with a proprietary manufacturing process that ensures clean lines and durability.

Our Cell Frame ceilings deliver the clean look of structural beams, with unrestricted access to lighting, ventilation systems, and sprinklers. We offer a variety of profiles, sizes, configurations, and colors, which can be used in combination with our Open Cell systems to create a wide range of designs.

Key Features
  • Interlocking components assure tight, rigid assembly
  • Configuration support for square, rectangle and pattern cell designs. Beams may be curved
  • Blending Cell Frame and Open Cell systems permits many interesting combinations
  • Beams may be connected geometrically or suspended in parallel lines like baffles
  • Available in aluminum and steel; multiple finishes include a variety of colors, metallic options, and anodized and wood finishes
  • Panels contain from 70% to 95% recycled content
  • GREENGUARD Children and SchoolsSM Certified for Indoor Air Quality (IAQ)

Country:
United States

Industry Standards:
GREENGUARD, GREENGUARD [GOLD], California Specifications Section 01350, ASTM E1477 (light reflectance)

Light Reflectance:
0.81

Manufacturer Product Line:
Metal Ceilings

Module Sizes:
24" x 24", 24" x 48", 48" x 48", 72" x 72"

Post-Consumer Recycled:
40%

Pre-Consumer Recycled:
30%

Product is free from PBDEs:
Yes

Product is free from Phthalates:
Yes

Product is free from cadmium:
Yes

Product is free from chlorine compounds:
Yes

Product is free from lead:
Yes

Product is free from mercury:
Yes

Recyclable:
Yes

Region:
North America

Standard Colors:
Natural, Cotton White, Black

VOCs and Formaldehyde:
No Added Urea-Formaldehyde


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Ceilings
UNSPSC name: Ceiling panels
UNSPSC code: 30161602
Uniclass 2.0 Code: SS-20-25
Uniclass 2.0 Description: Ceiling And Soffit Systems
Uniclass 2015 Code: Zz_35_40_20
Uniclass 2015 Description: Ceiling grid
NBS Reference Code: 20-25
NBS Reference Description: Ceiling And Soffit Systems
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 19 23
OmniClass Title: Ceilings
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Light Reflectance 0,81
Post-Consumer Recycled 40 %
Pre-Consumer Recycled 30 %
Recyclable True
VOCs And Formaldehyde No Added Urea-Formaldehyde

Hunter Douglas Ceilings

Properties

Name Value
Module Sizes 24" x 24"|24" x 48"|48" x 48"|72" x 72"
Standard Colors Natural|Cotton White|Black
Product is free from PBDEs Yes
Product is free from Phthalates Yes
Product is free from mercury Yes
Product is free from lead Yes
Product is free from chlorine compounds Yes
Product is free from cadmium Yes

BIMobject®