Publish your products
ISOPAN Isodomus Classic
ISOPAN Isodomus Classic
    Isopan
    Archived

    ISOPAN Isodomus Classic

    Isodomus Classic sandwich panel is specifically designed for civil construction. The structure of the external face perfectly integrates with the surrounding urban fabric. A range of panels to respond to the requirements of tile-effect roofing. UTILIZATION Isodomus Classic is a sandwich panel for roofing designed for the roofing of residential buildings or industrial facilities included in the urban context. Ideal for roofing with polyurethane insulation in new buildings, as well as for renovations or refurbishment. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - "Tile effect" finishing
    Technical specification
    • Unique ref.Isodomus_Classic
    • Product familyRoof Panel
    • Product groupDouble Metal Skin
    • TypeObject (single object)
    • Date of publishing2017-02-06
    • Edition number1
    • Width (mm)1000
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit